IESNA:LM-63-2002
[TEST]P947230
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9061
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
1818.9 1819.9 1816 1807.9 1760.4 1711.1 1702.9 1742.2 1833.3 1954.5
2101.2 2269.9 2447.7 2577.6 2677.3 2776.1 2866.2 2920.3 2939 2918.9
2817.3 2634.7 2401.2 2031.2 1491.6 868.5 674.4 616.8 548.3 446.7
343.2 266.5 199.9 125.1 71.4 28.8 0
1818.9 1811.2 1807.4 1802.1 1756.1 1705.8 1698.6 1734.1 1821.8 1946.9
2089.7 2252.7 2430.5 2564.7 2660.5 2761.2 2850.3 2907.9 2934.7 2910.7
2801.5 2622.7 2385.4 1999.6 1444.6 841.2 666.7 611.1 541.6 439
338.9 263.1 190.3 120.3 69.5 27.8 0
1818.9 1816.5 1814.6 1809.3 1772.9 1724.5 1709.2 1738.4 1815.1 1932.5
2071.5 2227.7 2404.1 2559.4 2666.8 2766.5 2871.4 2942.8 2987.4 2983.6
2909.8 2745.9 2521.1 2171.2 1655 978.7 678.7 616.4 558.9 479.3
386.8 287.6 212.8 139 75.7 34.5 0
1818.9 1814.6 1812.2 1816.5 1791.6 1749.9 1731.2 1746.1 1799.7 1893.7
2018.8 2158.2 2319.8 2494.2 2633.7 2744.4 2850.8 2943.3 2998.4 3024.3
2995.6 2894.9 2715.7 2401.2 1927.7 1233.2 698.3 579.5 527.2 464.9
398.8 331.2 256.4 171.1 97.8 43.6 0
1818.9 1817 1818.4 1828 1823.2 1801.2 1773.9 1771 1795.4 1851.5
1937.8 2049 2182.2 2335.6 2502.9 2657.7 2778 2882.5 2975 3043
3062.2 3020 2915 2743.9 2409.4 1816 1010.8 512.8 403.6 339.8
277 223.3 174 122.7 66.6 24.4 0
1818.9 1819.9 1825.1 1838.1 1850.5 1850.5 1837.6 1825.6 1827.5 1851
1897.5 1970.4 2068.6 2184.6 2314.5 2479.4 2654.8 2802.9 2888.7 2928.9
2955.3 2968.2 2963.9 2958.7 2907.4 2605.4 1950.7 1086.6 494.1 317.3
249.7 193.6 141.4 97.3 56.1 20.6 0
1818.9 1820.8 1830.9 1846.2 1868.3 1887.9 1901.3 1911.9 1910.9 1929.1
1959.8 2006.8 2072 2146.7 2238.3 2350 2477 2616.4 2742 2846
2951 3068.9 3186.8 3309.5 3461.4 3546.8 3283.6 2597.8 1678.5 843.1
404.5 248.8 168.7 109.8 62.8 22 0
1818.9 1822.3 1836.2 1858.2 1882.2 1906.1 1934.9 1967.5 2006.8 2057.1
2121.3 2195.2 2274.7 2362.9 2467.9 2596.3 2741.5 2901.6 3076.1 3264.9
3483 3721.2 3987.7 4252.7 4549.9 4895.5 5232.4 5317.7 5008.1 4272.4
3175.8 2014.5 1174.7 649 286.6 69 0
1818.9 1827.1 1843.8 1869.2 1894.2 1916.7 1944 1981.4 2025 2091.1
2178.4 2278.5 2397.4 2544.1 2722.4 2943.3 3199.3 3495.5 3814.7 4140.6
4511.1 4862.9 5278 5699.7 6205.9 6703.4 7336 8013.7 8552.9 8496.4
7476.9 5634.5 3561.6 1427.3 260.7 57.5 0
1818.9 1826.6 1847.2 1871.2 1896.1 1922.9 1951.2 1989.1 2034.6 2100.3
2180.8 2277.6 2392.1 2539.3 2721.9 2953.9 3219.4 3540.5 3895.2 4258.5
4640 5029.7 5447.1 5902.5 6388.5 6895.1 7470.2 8095.2 8705.8 8813.7
7796.6 5690.6 3228.5 840.7 179.3 53.2 0
1818.9 1826.1 1842.4 1874.5 1900.9 1930.1 1954.1 1989.1 2037 2094.5
2164 2243.1 2333.2 2456.8 2619.3 2815.8 3053.6 3345.9 3679 4042.3
4407.6 4781.9 5168.7 5581.3 6031.9 6474.7 6936.3 7340.3 7647.6 7427.6
6401.4 4411.4 1920 370.5 111.7 36.9 0
1818.9 1824.2 1846.2 1874 1899.4 1924.8 1948.8 1976.6 2015.4 2057.1
2106.5 2154.4 2202.3 2267 2361.9 2487.5 2638.5 2841.2 3079.9 3350.2
3644.5 3948.9 4248 4551.8 4867.7 5163.4 5460.1 5729 5786 5284.7
4261.4 2928 1249.5 248.8 74.8 20.6 0
1818.9 1824.2 1842.4 1863.5 1884.6 1897.5 1910.5 1921.5 1931.5 1943.5
1947.4 1934.4 1910 1884.1 1865.9 1864.9 1890.8 1964.6 2084.4 2235.4
2414.2 2611.2 2809.6 3007.1 3198.8 3358.4 3453.3 3506.5 3371.3 2836
2079.6 1285.9 512.8 145.7 53.7 13.4 0
1818.9 1817.5 1821.8 1828 1824.2 1798.8 1759.5 1700.5 1622.9 1520.3
1391.9 1242.3 1093.7 969.6 870.9 789.4 726.6 686.3 665.7 660.9
673.9 699.8 724.7 749.1 760.6 741.9 684.4 592.9 452.9 321.6
233.9 169.7 123.7 86.8 52.2 13.9 0
1818.9 1806.9 1792.1 1762.8 1710.1 1622.4 1505 1355.9 1189.1 1037.7
913.5 805.7 706 632.2 591.9 573.2 560.3 544.5 527.7 511.9
493.2 467.8 438.1 411.7 386.3 360.9 336 309.1 277.5 241.6
204.7 168.7 130.4 89.6 48.9 11 0
1818.9 1794.9 1751.3 1677.5 1562.5 1399.1 1219.8 1049.2 923.6 816.7
725.6 674.4 644.6 618.8 591.9 569.4 557.4 553.1 545 526.7
500.4 474 447.2 421.3 393 365.2 336.9 306.7 277.5 245.4
211.4 173.5 130.4 84.4 43.1 9.1 0
1818.9 1787.3 1713.9 1593.6 1417.3 1202.1 1019.9 893.9 793.2 730.4
700.7 673.4 644.6 614 585.7 568.4 563.2 560.3 553.6 532
482.2 453.9 428.5 404 381.5 360.4 334.5 305.8 275.1 240.6
203.2 163 120.8 81.5 43.6 12 0
1818.9 1774.8 1672.7 1506.4 1278.3 1054 910.7 804.7 747.2 722.3
691.1 660.9 640.3 618.3 588.1 568.9 560.3 548.8 498 476.4
469.2 466.4 458.2 445.3 425.6 399.7 363.3 329.3 291.9 254.5
216.2 177.8 138 97.8 57.5 19.7 0
1818.9 1771.5 1646.8 1440.3 1181 978.2 850.3 768.3 743.9 715.6
681.1 657.6 642.7 623.1 587.1 562.7 543.5 490.8 472.6 464.9
458.7 457.2 451.5 436.2 409.8 378.6 345.1 308.7 270.8 236.8
203.7 171.1 140 108.3 108.8 82.4 0
1818.9 1758.5 1610.4 1377 1107.2 932.7 813.8 761.1 743.4 711.3
678.2 657.1 644.6 625 582.8 545.9 497.5 459.6 447.7 436.6
429.4 425.1 405.5 383.4 358.5 333.6 304.3 276.1 244.9 213.3
183.6 152.9 124.1 149.5 134.2 45.1 0
1818.9 1754.7 1597.5 1354.5 1077 896.3 789.9 758.2 741.9 710.8
678.2 658.5 649.4 631.2 579.9 525.8 462.5 436.2 419.4 406
399.2 384.4 359.5 336.5 313 286.6 263.6 240.6 216.2 194.1
183.1 144.7 120.3 166.3 76.7 19.2 0
1818.9 1760.9 1607.1 1357.4 1083.7 908.3 794.2 760.2 746.7 716.1
681.1 662.4 652.8 636.5 586.7 526.3 461.6 435.2 417.5 403.6
395.9 381.5 357.1 335.5 311.5 286.1 260.7 237.7 215.2 188.4
164.9 135.6 120.3 166.8 66.1 16.3 0
